BNS 260

BNS 260

  • Thermoplastic enclosure
  • small body
  • Concealed mounting possible
  • 26 mm x 36 mm x 13 mm
  • Long life
  • no mechanical wear
  • Insensitive to transverse misalignment
  • Insensitive to soiling
Product type description:

BNS 260-(1)(2)Z(3)-(4)-(5)


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutwith diagnostic output
/011 NC contact

(3)
withoutwithout LED switching conditions display
Gwith LED switching conditions display

(4)
withoutPre-wired cable
STwith connector

(5)
LDoor hinge on left-hand side
RDoor hinge on right-hand side
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Assured switching distance "ON" Sao

Number of normally closed (NC)

Number of normally open (NO)

BNS 260-02Z-L

Item number 101184385

Magnetic safety sensor

Go to article

BNS 260-02Z-L 3,0M

Item number 101205588

Magnetic safety sensor

Go to article

BNS 260-02Z-L 5,0M

Item number 101192326

Magnetic safety sensor

Go to article

BNS 260-02Z-L 10,0M

Item number 101196351

Magnetic safety sensor

Go to article

BNS 260-02Z-R

Item number 101184369

Magnetic safety sensor

Go to article

BNS 260-02Z-R 5,0M

Item number 101196137

Magnetic safety sensor

Go to article

BNS 260-02Z-R 10,0M

Item number 101217909

Magnetic safety sensor

Go to article

BNS 260-02Z-ST-L

Item number 101184377

Magnetic safety sensor

Go to article

BNS 260-02Z-ST-R

Item number 101184361

Magnetic safety sensor

Go to article

BNS 260-02/01Z-L

Item number 101184386

Magnetic safety sensor

Go to article

BNS 260-02/01Z-L 3,0M

Item number 101195719

Magnetic safety sensor

Go to article

BNS 260-02/01Z-L 5,0M

Item number 101206142

Magnetic safety sensor

Go to article



System components

BPS 260-1
BPS 260-1

  • Actuator and sensor on a mounting level

Go to article
BPS 260-2
BPS 260-2

  • Actuator 90 ° attached to the sensor

Go to article
A-K4P-M8-S-G-5M-BK-2-X-X-2
A-K4P-M8-S-G-5M-BK-2-X-X-2

  • Pre-wired cable
  • 4-pole

Go to article
A-K6P-M8-R-G-5M-GY-1-X-A-4
A-K6P-M8-R-G-5M-GY-1-X-A-4

  • Pre-wired cable
  • 6-pole
  • Latching interlocking

Go to article
A-K6P-M8-R-W-2M-GY-1-X-A-4
A-K6P-M8-R-W-2M-GY-1-X-A-4

  • M8, round 8 mm
  • Pre-wired cable
  • 6-pole
  • Latching interlocking

Go to article
A-K6P-M8-R-W-10M-GY-1-X-A-4
A-K6P-M8-R-W-10M-GY-1-X-A-4

  • Pre-wired cable
  • 6-pole
  • Latching interlocking

Go to article
A-K4P-M8-S-G-2M-BK-2-X-X-4
A-K4P-M8-S-G-2M-BK-2-X-X-4

  • Pre-wired cable
  • 4-pole

Go to article
A-K6P-M8-R-W-5M-GY-1-X-A-4
A-K6P-M8-R-W-5M-GY-1-X-A-4

  • M8, round 8 mm
  • Pre-wired cable
  • 6-pole
  • Latching interlocking

Go to article
A-K6P-M8-R-G-10M-GY-1-X-A-4
A-K6P-M8-R-G-10M-GY-1-X-A-4

  • Pre-wired cable
  • 6-pole
  • Latching interlocking

Go to article
A-K6P-M8-R-G-2M-GY-1-X-A-4
A-K6P-M8-R-G-2M-GY-1-X-A-4

  • Pre-wired cable
  • 6-pole
  • Latching interlocking

Go to article
SPACER BNS 260
SPACER BNS 260

  • to mount the magnetic safety sensor and actuator on ferromagnetic material

Go to article