BNS 260 STW-AS-L
BNS 260 STW-AS-L
Product type description: BNS 260 (1)-AS-(2) |
(1) | |
without | Connecting cable (2 m) |
STG | Connecting cable with M12 connector, straight, 4-pole |
STW | Pre-wired cable with connector plug M12, angled, 4 pole |
(2) | |
L | Door hinge on the left-hand side |
R | Door hinge on the right-hand side |
- 2 m Pre-wired cable with connector M12, angled, 4-pole
- Safety sensor
- Thermoplastic enclosure
- no mechanical wear
- 36 mm x 26 mm x 13 mm
- Integrated AS-Interface
- Concealed mounting possible
- Long life
- Insensitive to transverse misalignment
- Insensitive to soiling
- AS-Interface LED and status display
Ordering data
Product type description |
BNS 260 STW-AS-L |
Article number (order number) |
101186158 |
EAN (European Article Number) |
4030661333687 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
TÜV cULus ASi-SaW |
General data
Standards |
EN IEC 62026-2 EN ISO 13849-1 EN IEC 60947-5-3 EN IEC 61508 |
Working principle |
Magnetic drive |
Installation conditions (mechanical) |
quasi-flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Reaction time, maximum |
100 ms |
Gross weight |
99 g |
General data - Features
Coding |
Yes |
Integral system diagnostics, status |
Yes |
Safety classification |
Standards |
EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
6.21 x 10⁻⁹ /h |
Note (PFH-value) |
up to max. 500,000 switching cycles/year |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Actuating element |
Magnet |
Door hinge |
Left |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances according EN IEC 60947-5-3
Note (Switching distance Sn) |
Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the tolerance range. |
Assured switching distance "ON" Sao |
5 mm |
Assured switching distance "OFF" Sar |
15 mm |
Note (Repeat accuracy R) |
Wiederholgenauigkeit R ≤ 0,1 x Sao |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Pre-wired cable with M12 connector angled, 4-pole |
Wire cross-section |
0.23 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
LSYY |
Mechanical data - Dimensions
Length of sensor |
13 mm |
Height of sensor |
26 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +60 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Protection class |
II |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
32 VDC |
Rated impulse withstand voltage Uimp |
0.8 kV |
Overvoltage category |
III |
Degree of pollution |
3 |
Electrical data - AS Interface
Rated operating voltage |
18 ... 31.6 VDC (Protection against polarity reversal) |
AS-i Current consumption, maximum |
50 mA |
Electrical data - AS-Interface specification
AS-i Specification |
Safety-Slave |
AS-i Version |
V 2.1 |
AS-i Profile |
S-0.B.F.E |
AS-i, IO-Code |
0x0 |
AS-i, ID-Code |
0xB |
AS-i, ID-Code1 |
0xF |
AS-i, ID-Code2 |
0xE |
AS-i Input, Channel 1 |
Data bits DI 0 / DI 1 = dynamic code transmission |
AS-i Input, Channel 2 |
Data bits DI 2 / DI 3 = dynamic code transmission |
AS-i Outputs, DO 0 … DO 3 |
No Function |
AS-i Parameter bits, P0 ... P3 |
No function |
Note (AS-i Parameter bits) |
Set the parameter outputs to "1111" (0xF) FID: periphery error |
AS-i Input module address |
0 |
Note (AS-i Input module address) |
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device |
Status indication
Note (LED switching conditions display) |
(1) LED green: Supply voltage (2) red LED: AS-i communication error / Slave address = 0 |
Pin assignment
PIN 1 |
AS-i + |
PIN 2 |
n.c. |
PIN 3 |
AS-Interface - |
PIN 4 |
n.c. |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 260-1 BPS 260-2 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Characteristic curve
Characteristic curve
Clipart
Contact arrangement
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/25/2024, 11:50 AM