BNS 33-11Z 2,0M
BNS 33-11Z 2,0M
Product type description: BNS 33-(1)Z(2)-(3)-(4) |
(1) | |
02 | 2 NC contact |
11 | 1 NO contacts/1 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
without | without LED switching conditions display |
G | with LED switching conditions display |
(3) | |
without | with cable |
ST | with connector M8 |
(4) | |
2187 | Individual contact outlet |
2187-10 | Individual contact outlet with LED |
2237 | Actuation from cable direction |
- Thermoplastic enclosure
- Concealed mounting possible
- Insensitive to transverse misalignment
- 88 mm x 25 mm x 13 mm
- Long life
- no mechanical wear
- Insensitive to soiling
Ordering data
Product type description |
BNS 33-11Z 2,0M |
Article number (order number) |
101108977 |
EAN (European Article Number) |
4030661024325 |
eCl@ss number, version 12.0 |
27-27-44-01 |
eCl@ss number, version 11.0 |
27-27-24-02 |
eCl@ss number, version 9.0 |
27-27-24-02 |
ETIM number, version 7.0 |
EC002544 |
ETIM number, version 6.0 |
EC002544 |
Approvals - Standards
Certificates |
TÜV BG cULus |
General data
Standards |
BG-GS-ET-14 EN IEC 60947-5-3 |
Coding level according to EN ISO 14119 |
Low |
Working principle |
Magnetic drive |
Installation conditions (mechanical) |
not flush |
Housing material |
Glass-fibre, reinforced thermoplastic |
Gross weight |
101 g |
General data - Features
Prerequisite evaluation unit |
Yes |
Number of normally closed (NC) |
1 |
Number of normally open (NO) |
1 |
Safety classification |
Standards |
EN ISO 13849-1 |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D- Value Normally-closed contact/Normally open contact (NC/NO) |
25,000,000 Operations |
Mechanical data
Actuating element |
Magnet |
Direction of motion |
Head-on to the active surface |
Mechanical data - Switching distances according EN IEC 60947-5-3
Assured switching distance "ON" Sao |
5 mm 8 mm |
Assured switching distance "OFF" Sar |
15 mm 18 mm |
Note (Repeat accuracy R) |
Wiederholgenauigkeit R ≤ 0,1 x Sao |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Cable |
Wire cross-section |
0.25 mm2 |
Wire cross-section |
23 AWG |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
Length of sensor |
13 mm |
Width of sensor |
88 mm |
Height of sensor |
25 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Storage and transport temperature |
-25 ... +70 °C |
Resistance to vibrations |
10 … 55 Hz, amplitude 1 mm |
Restistance to shock |
30 g / 11 ms |
Electrical data
Switching current, maximum |
0.4 A |
Switching capacity, maximum |
10 W |
Switching frequency, maximum |
5 Hz |
Electrical data - Digital Output
Design of control elements |
Miscellaneous, Reed contacts |
Scope of delivery
Scope of delivery |
Actuator must be ordered separately. |
Accessory
Recommendation (actuator) |
BPS 33-2326 BPS 33 |
Recommended safety switchgear |
SRB-E-301ST SRB-E-201LC |
Note
Note (General) |
Contact symbols shown for the closed condition of the guard device. The contact configuration for versions with or without LED is identical. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | BNS 33 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Codierter magnetisch wirkender Sicherheits-Sensor in Verbindung mit den Schmersal Auswerteinheiten SRB(-E) / PROTECT-SELECT / PSC1 oder einer vergleichbaren sicherheitsgerichteten Steuerung, die den Anforderungen der EN 60947-5-3 genügt. |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 60947-5-3:2013 EN ISO 14119:2013 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 15. November 2022 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/19/2024, 8:40 PM