BP 8

Item number: 101054816

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Unenclosed
  • S-pole marked red

Ordering data

Product type description

BP 8

Article number (order number)

101054816

EAN (European Article Number)

4030661001869

eCl@ss number, version 12.0

27-27-40-02

eCl@ss number, version 11.0

27-27-01-03

eCl@ss number, version 9.0

27-27-01-03

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

4 g

Mechanical data - Dimensions

Diameter of the actuator

11.8 mm

Width of the actuator

7.7 mm


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/25/2024, 12:17 AM