BS-B30-150-RVA

Item number: 153030653

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Belt alignment lever with stainless steel roller ∅ 30 mm

Ordering data

Product type description

BS-B30-150-RVA

Article number (order number)

153030653

EAN (European Article Number)

4030661535937

eCl@ss number, version 12.0

27-27-06-12

eCl@ss number, version 11.0

27-27-06-12

eCl@ss number, version 9.0

27-27-06-12

ETIM number, version 7.0

EC001483

ETIM number, version 6.0

EC001483

General data

Material of the actuator

Stainless steel (V2A)

Gross weight

342 g

Mechanical data

Roller material

Stainless steel (V2A)

Positionierschritte für den Betätiger

10 °

Mechanical data - Dimensions

Lenght of Castor

160 mm

Diameter of Castor

30 mm

Length of the lever

273 mm


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/18/2024, 3:09 AM