BS-H50-110-RVA
Item number:
153028033
BS-H50-110-RVA
Item number:
153028033
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- Roller lever stainless steel - roller diameter 50 mm
Ordering data
Product type description |
BS-H50-110-RVA |
Article number (order number) |
153028033 |
EAN (European Article Number) |
4030661535913 |
eCl@ss number, version 12.0 |
27-27-06-12 |
eCl@ss number, version 11.0 |
27-27-06-12 |
eCl@ss number, version 9.0 |
27-27-06-12 |
ETIM number, version 7.0 |
EC001483 |
ETIM number, version 6.0 |
EC001483 |
General data
Material of the actuator |
Stainless steel (V2A) |
Gross weight |
277 g |
Mechanical data
Roller material |
Stainless steel (V2A) |
Positionierschritte für den Betätiger |
10 ° |
Mechanical data - Dimensions
Width of Castor |
18 mm |
Diameter of Castor |
50 mm |
Length of the lever |
110 mm |
Language filter
Datasheet
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing actuator
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/17/2024, 4:04 PM