AZM 150

AZM 150

  • Thermoplastic enclosure
  • Eight approach levels thanks to rotating head
  • Simple fitting, especially on 40 mm profiles
Product type description:

AZM150SK-(1)R(2)(3)(4)-(5)-(6)


(1)
02/11Magnet: 2 NC contacts; actuator: 1 NC contact/1 NO contact
11/11Magnet: 1 NC contact/1 NO contact; actuator: 1 NC contact/1 NO contact
11/02Magnet: 1 NC contact/1 NO contact; actuator: 2 NC contacts
02/02Magnet: 2 NC contacts; actuator: 2 NC contacts

(2)
withoutStandard coding
IIndividual coding

(3)
withoutPower to unlock
APower to lock

(4)
withoutManual release on the cover side
NEmergency release

(5)
24 VDCUs: 24 VDC
110VACUs: 110 VAC
230VACUs: 230 VAC

(6)
Note:Actuator inclusive with individually coded device versions I:
B1with actuator B1
B5with actuator B5
B6Lwith actuator B6L
B6Rwith actuator B6R
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of safety contacts

Emergency release

Emergency exit

Power to lock

Power to unlock

AZM150SK-02/02RT-024

Item number 153032164

Solenoid interlock

Go to article

AZM150SK-02/02RT-230

Item number 153032165

Solenoid interlock

Go to article

AZM150SK-11/02RT-024

Item number 153032167

Solenoid interlock

Go to article

AZM150SK-11/11RT-024

Item number 153041861

Solenoid interlock

Go to article

AZM150SK-02/11RT-024

Item number 153032169

Solenoid interlock

Go to article

AZM150SK-02/02RN-024

Item number 153032171

Solenoid interlock

Go to article

AZM150SK-02/02RN-230

Item number 153032173

Solenoid interlock

Go to article

AZM150Z-ST-02/10RT-024

Item number 153048820

Solenoid interlock

Go to article

AZM150Z-STR-02/10RT-024

Item number 153048822

Solenoid interlock

Go to article

AZM150Z-STL-02/10RT-024

Item number 153048821

Solenoid interlock

Go to article

AZM150B-ST-10/02RA-024

Item number 153048817

Solenoid interlock

Go to article

AZM150B-STR-10/02RA-024

Item number 153048819

Solenoid interlock

Go to article



System components

AZM150-B1
AZM150-B1

  • Straight actuator
  • Particularly suitable for sliding doors

Go to article
AZM150-B5
AZM150-B5

  • Angled actuator
  • Particularly suitable for sliding doors

Go to article
AZM150-B6
AZM150-B6

  • Flexible actuator
  • Particularly suitable for hinged guards

Go to article
DHS-150-BKBU-R
DHS-150-BKBU-R

  • for right hinged doors
  • for robust doors and safety fences


Go to article
DHS-150-BKBU-L
DHS-150-BKBU-L

  • for left hinged doors
  • for robust doors and safety fences


Go to article