PS215
PS215 with plunger S200
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- Plastic actuating element
- Diameter actuating element 6 mm
- LED version available
PS215 plunger S211
- Stainless steel plunger Ø 9,8 mm
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
PS215 roller plunger R200
- plastic roller Ø 9,5 mm
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- LED version available
PS215 roller plunger R201
- Stainless steel roller Ø 9,5 mm
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- LED version available
PS215 roller plunger R220
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
- with spacer sleeve to the roller
PS215 offset roller lever K200
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- LED version available
PS215 offset roller lever K210
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- LED version available
PS215 roller lever H200
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
- LED version available
PS215 roller lever H202
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
PS215 roller lever H230
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
PS215 roller lever H232
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
PS215 roller lever N200
- Lever angle adjustable in 15° steps
- Actuator heads can be repositioned by 8 x 45°
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- length adjustable in 2 mm steps
- LED version available
PS215 roller lever N201
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
- with stainless steel roll
PS215 rod lever J200
- only for positioning tasks
- Lever angle adjustable in 15° steps
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Plastic actuating element
- Diameter actuating element 6 mm
- LED version available
PS215 rod lever J201
- only for positioning tasks
- Stainless steel (V4A)
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
- Lever angle adjustable in 15° steps
- Simple and quick to adjust the control elements by 45°.
- Plastic actuating element
- Diameter actuating element 6 mm
PS215 angle roller lever K230
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- Actuation from bottom parallel to the switch, therefore only suitable for small housings.
- LED version available
PS215 angle roller lever K231
- with stainless steel roll
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- cable entry 1 x M20 x 1,5
- LED version available
PS215 angle roller lever K240
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- LED version available
PS215 angle roller lever K250
- Metal enclosure
- Design to EN 50047
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Actuation from bottom parallel to the switch, therefore only suitable for small housings.
- LED version available