EX-CSS 180

EX-CSS 180

  • Ø M18
  • Ex-Zone 2 and 22
  • Thermoplastic enclosure
  • Misaligned actuation possible
  • Electronic contact-free, coded system
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Self-monitoring series-wiring of 16 sensors
  • High repeat accuracy of the switching points
  • Early warning when operating near the limit of the
    sensor's hysteris range
Product-
Type description
Length of cable 
Variants of product
Product-
Type description
Length of cable 
2 m
Product-
Type description
Length of cable 
5 m