Filter
Archive
SMS 3

SMS 3

  • Simple mounting
  • Maintenance free
  • Slip-free surface
  • 100% actuating surface
  • No additional baseplate
  • 4-wire connecting cable
  • Extremely robust version
  • Modular switching mat system
  • High resistance to chemicals
  • Special sizes are available on request
  • No additional terminating resistor required
  • NOTICE: Not available! (Replacement: SMS 4 / SMS
    5)
Product-
Type description
Length 
Width 
Variants of product
Product-
Type description
Length 
1,000 mm
Width 
1,000 mm
Product-
Type description
Length 
1,500 mm
Width 
1,000 mm
Product-
Type description
Length 
500 mm
Width 
250 mm
Product-
Type description
Length 
500 mm
Width 
500 mm
Product-
Type description
Length 
1,000 mm
Width 
750 mm