EX-ZQ 900

EX-ZQ 900

  • Ex-Zone 22
  • Robust design
  • Metal enclosure
  • Position indicator
  • Release push button
  • Large wiring compartment
  • External watertight collar
  • wire pull and breakage detection
  • Twisting of towing eye not possible
  • one-side operation / wire up to 75 m long
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
4
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
0
Number of safety contacts 
2