T.V10S 500

T.V10S 500

  • Metal enclosure
  • 110 mm x 110 mm x 84 mm
  • 3-channel, alternating monitoring
  • Actuator shaft can be turned 360°
  • Good resistance to oil and petroleum spirit
Product-
Type description
Mounting hole for the Shaft 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Mounting hole for the Shaft 
10 mm
Number of auxiliary contacts 
4
Number of safety contacts 
2
Product-
Type description
Mounting hole for the Shaft 
10 mm
Number of auxiliary contacts 
3
Number of safety contacts 
1
Product-
Type description
Mounting hole for the Shaft 
10 mm
Number of auxiliary contacts 
4
Number of safety contacts 
2