Filter
SLC 425I

SLC 425I

  • 1 … 8 Cycles
  • Protection class IP67
  • Integrated muting und override function
  • Safety type 4 in accordance with IEC 61496-1
Product-
Type description
Height of the protection field 
Number of beams 
Variants of product
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
16
Product-
Type description
Height of the protection field 
170 mm
Number of beams 
8
Product-
Type description
Height of the protection field 
250 mm
Number of beams 
24
Product-
Type description
Height of the protection field 
410 mm
Number of beams 
40
Product-
Type description
Height of the protection field 
570 mm
Number of beams 
28
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
64
Product-
Type description
Height of the protection field 
650 mm
Number of beams 
32
Product-
Type description
Height of the protection field 
730 mm
Number of beams 
36
Product-
Type description
Height of the protection field 
810 mm
Number of beams 
40
Product-
Type description
Height of the protection field 
890 mm
Number of beams 
44
Product-
Type description
Height of the protection field 
970 mm
Number of beams 
48
Product-
Type description
Height of the protection field 
1,050 mm
Number of beams 
104
Product-
Type description
Height of the protection field 
1,050 mm
Number of beams 
52
Product-
Type description
Height of the protection field 
1,130 mm
Number of beams 
56
Product-
Type description
Height of the protection field 
1,210 mm
Number of beams 
60
Product-
Type description
Height of the protection field 
1,290 mm
Number of beams 
64
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
136
Product-
Type description
Height of the protection field 
1,370 mm
Number of beams 
68
Product-
Type description
Height of the protection field 
1,530 mm
Number of beams 
76
Product-
Type description
Height of the protection field 
1,770 mm
Number of beams 
88