Filter
SMS 5

SMS 5

  • Robust design
  • Simple mounting
  • Maintenance free
  • Slip-free surface
  • No additional baseplate
  • with moulded ramp profile
  • 2 x 2-wire connecting cable
  • Modular switching mat system
  • High resistance to chemicals
  • Special sizes are available on request
  • No additional terminating resistor required
Product-
Type description
Length 
Width 
Variants of product
Product-
Type description
Length 
1,000 mm
Width 
1,000 mm
Product-
Type description
Length 
1,500 mm
Width 
1,000 mm
Product-
Type description
Length 
500 mm
Width 
250 mm
Product-
Type description
Length 
1,000 mm
Width 
500 mm
Product-
Type description
Length 
500 mm
Width 
500 mm
Product-
Type description
Length 
1,000 mm
Width 
750 mm
System components