ZQ 700

ZQ 700

  • Position indicator
  • Release push button
  • Thermoplastic enclosure
  • Large wiring compartment
  • wire pull and breakage detection
  • Twisting of towing eye not possible
  • one-side operation / wire up to 10 m long
  • One tension force for cable lengths up to 10 m
Product-
Type description
Length of the wire, maximum 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Length of the wire, maximum 
10 m
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Length of the wire, maximum 
10 m
Number of auxiliary contacts 
1
Number of safety contacts 
1
System components