• Metal enclosure
  • 2 Contacts
  • Metal enclosure
  • Robust design
  • Metal enclosure
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm ( basic component)
  • Suitable for heavy duty
  • Cast iron enclosure, 2K paint
  • Exterior parts made of stainless steel
  • 2 switching angles (prewarning, deactivation)
  • Platform concept with different function units
  • Lever angle adjustable in 10° steps
  • Protection class IP66, IP67
  • Switching point setting
  • Symmetry thanks to toothed, centrally located shaft
  • Central connection terminal