Product type description:
AZ 17-(1)Z(2)K-(3)-(4)-(5) |
(1) |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
(2) |
without | Latching force 5 N |
R | Latching force 30 N |
(3) |
without | M16 cable gland |
2243 | Front cable entry |
2243-1 | Rear cable entry |
ST | M12 connector, 4 pole |
(4) |
1637 | Gold-plated contacts |
(5) |
5M | Cable length 5 m |
6M | Cable length 6 m |
Not all component variants, which are possible according to this order code are available and/or technically feasible.