AZ 415

AZ 415

  • Long life
  • Metal enclosure
  • Spring-loaded actuators
  • 2 cable entries M 20 x 1.5
  • Adjustable ball latch to 400 N
  • High level of contact reliability with low
    voltages and currents
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
Number of guard doors 
Variants of product
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
4
Number of guard doors 
1
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Number of guard doors 
1
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Number of guard doors 
1
Product-
Type description
Number of auxiliary contacts 
3
Number of safety contacts 
1
Number of guard doors 
1
Product-
Type description
Number of auxiliary contacts 
3
Number of safety contacts 
3
Number of guard doors 
2
Product-
Type description
Number of auxiliary contacts 
3
Number of safety contacts 
3
Number of guard doors 
2
System components