Filter
AZ 3350

AZ 3350

  • Long life
  • Metal enclosure
  • Latching handle
  • 40,5 mm x 114 mm x 38 mm
  • High level of contact reliability with low voltages and currents
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
3
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
1
Number of safety contacts 
2
System components