Product type description:
SCG(1)/(2) |
(1) |
01 | Head positioned to the front |
02 | Head positioned to the left |
03 | Head positioned to the right |
04 | Head positioned to the rear |
(2) |
103 | 1 NC contact / 1 NO contact slow action switching contact |
220 | 2 NC contacts slow action switching contact |
92 | 1 NC contact / 1 NO contact snap switching element |
Not all component variants, which are possible according to this order code are available and/or technically feasible.