EX-BNS 120

EX-BNS 120

  • Ø M12
  • Ex-Zone 2 and 22
  • no mechanical wear
  • Thermoplastic enclosure
  • Particularly large switching distance
  • Insensitive to transverse misalignment
  • Suitable for food processing industry only in
    combination with BP 15 SS
Product-
Type description
Length of cable 
Number of openers 
Number of shutters 
Variants of product
Product-
Type description
Length of cable 
1 m
Number of openers 
1
Number of shutters 
1
Product-
Type description
Length of cable 
10 m
Number of openers 
1
Number of shutters 
1
Product-
Type description
Length of cable 
5 m
Number of openers 
1
Number of shutters 
1
Product-
Type description
Length of cable 
1 m
Number of openers 
2
Number of shutters 
Product-
Type description
Length of cable 
1 m
Number of openers 
2
Number of shutters 
1
System components