Country
International
Austria
Belgium (FR)
Belgium (NL)
Brazil (ES)
Brazil (PT)
Canada (EN)
Canada (FR)
China
Denmark
Finland
France
Germany
India
Italy
Japan
Netherlands
Norway
Poland
Portugal
Spain
Sweden
Switzerland (DE)
Switzerland (FR)
Switzerland (IT)
Turkey
USA
United Kingdom
Home
Company
Products
Service
Press
Schedule
Contact
Log in
Log in
Forgot password
Register
Cart / Watchlist (0)
Go to Cart / Watchlist
Main menu
Devices for Ex Zones
Safety sensors
EX-BNS 180
Categories
Devices for Ex Zones
Safety sensors
EX-BNS 180
Filter
Reset Filter
Gross weight
46 g
235 g
401 g
Length of cable
1 m
5 m
10 m
EX-BNS 180
Ø M18
Ex-Zone 2 and 22
no mechanical wear
Thermoplastic enclosure
Particularly large switching distance
Insensitive to transverse misalignment
Suitable for food processing industry only in
combination with BP 15 SS
Compare
Product-
Type description
Length of cable
Number of openers
Number of shutters
Variants of product
Compare
Product-
Type description
EX-BNS180-12Z-2187-2-3G/D
Length of cable
1 m
Number of openers
2
Number of shutters
1
Compare
Product-
Type description
EX-BNS180-12Z-2187-2-3G/D-10M
Length of cable
10 m
Number of openers
2
Number of shutters
1
Compare
Product-
Type description
EX-BNS180-12Z-2187-2-3G/D-5M
Length of cable
5 m
Number of openers
2
Number of shutters
1
System components
Actuator
BP6
BP8
BP10
BP15SS