EX-BNS 33

EX-BNS 33

  • Ex-Zone 2 and 22
  • no mechanical wear
  • 88 mm x 25 mm x 13 mm
  • Thermoplastic enclosure
  • Concealed mounting possible
  • Insensitive to transverse misalignment
Product-
Type description
Number of openers 
Number of shutters 
Integral System Diagnostics, status  
Variants of product
Product-
Type description
Number of openers 
2
Number of shutters 
Integral System Diagnostics, status  
Yes
Product-
Type description
Number of openers 
1
Number of shutters 
1
Integral System Diagnostics, status  
Product-
Type description
Number of openers 
1
Number of shutters 
1
Integral System Diagnostics, status  
Product-
Type description
Number of openers 
1
Number of shutters 
1
Integral System Diagnostics, status  
Yes
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Yes
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Yes
Product-
Type description
Number of openers 
2
Number of shutters 
1
Integral System Diagnostics, status  
Yes
System components