TV.S 355

TV.S 355

  • Metal enclosure
  • 66,7 mm x 107 mm x 65,3 mm
  • Actuator shaft can be turned 360°
  • Good resistance to oil and petroleum spirit
  • Actuator heads can be repositioned by 4 x 90°
Product-
Type description
Mounting hole for the Shaft 
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Mounting hole for the Shaft 
10 mm
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Mounting hole for the Shaft 
10 mm
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Mounting hole for the Shaft 
10 mm
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Mounting hole for the Shaft 
8 mm
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Mounting hole for the Shaft 
8 mm
Number of auxiliary contacts 
Number of safety contacts 
2
Product-
Type description
Mounting hole for the Shaft 
8 mm
Number of auxiliary contacts 
1
Number of safety contacts 
1
Product-
Type description
Mounting hole for the Shaft 
8 mm
Number of auxiliary contacts 
1
Number of safety contacts 
2
Product-
Type description
Mounting hole for the Shaft 
8 mm
Number of auxiliary contacts 
1
Number of safety contacts 
1
System components