TV8S 521

TV8S 521

  • Metal enclosure
  • 92 mm x 81,5 mm x 27 mm
  • 2 switches in one enclosure
  • Mounting independent of hinge
  • For left or right hinged doors
  • Push-in system (toothed shaft)
  • Variable mounting on hinged side
  • 2-channel, alternating monitoring
  • Actuator shaft can be turned 360°
  • Rail-mounting possible with slot nuts
  • Good resistance to oil and petroleum spirit
Product-
Type description
Number of auxiliary contacts 
Number of safety contacts 
Variants of product
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
2
Product-
Type description
Number of auxiliary contacts 
2
Number of safety contacts 
1
System components