• only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°
  • Plastic roller Ø 16 mm
  • Lever length 28 mm (Standard)
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°
  • length adjustable in 2 mm steps
  • Actuator heads can be repositioned by 8 x 45°
  • Width 5 mm
  • Ø 14 mm (Standard)
  • Plastic roller
  • Actuator heads can be repositioned by 8 x 45°
  • Plastic roller
  • Width 5.3 mm
  • Ø 12 mm (Standard)
  • Plastic roller Ø 9.5 mm (Standard)