CSP 34-S-1-18

Item number: 101208481

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Actuation from side
  • actuator code 18
  • 20 different actuator codes available

Ordering data

Note (Delivery capacity)

Not available!

Product type description

CSP 34-S-1-18

Article number (order number)

101208481

EAN (European Article Number)

4030661382227

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-24-04

eCl@ss number, version 9.0

27-27-24-04

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

Note (Ordering data)

Note: Sensor and actuator must be ordered separately.

General data

Material of the actuator

Plastic

Gross weight

87 g

Mechanical data

Active area

lateral

Coded actuator

18

Mechanical data - Dimensions

Length of the actuator

27 mm

Width of the actuator

35 mm

Height of the actuator

97 mm


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/19/2024, 6:52 AM