Archive
CSS 16

CSS 16

  • NOTICE: Not available! (Replacement: RSS16)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 55 mm x 93 mm x 39.5 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • Early warning when operating near the limit of the sensor's hysteris range
  • Self-monitoring series-wiring of 16 sensors
  • 2 short-circuit proof PNP safety outputs
Product type description:

CSS 8-16-(1)-(2)-(3)


(1)
2P2 short-circuit proof PNP safety outputs
2P+D2 short-circuit proof PNP safety outputs and diagnostic output

(2)
EIndividual sensor or end sensor in a series
YSeries-wiring
MMultifunction connection

(3)
LCable
LSTCable with connector
Not all component variants, which are possible according to this order code are available and/or technically feasible.





System components