CSS 8-16-2P+D-M-L

Item number: 101210567

Downloads

ePLAN Data
CADENAS CAD Data
  • Pre-wired cable 7-pole
  • Comfortable diagnostics through sensor LED and electronic signalling output
  • NOTICE: Not available! (Replacement: RSS16)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 55 mm x 93 mm x 39.5 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • Early warning when operating near the limit of the sensor's hysteris range
  • Self-monitoring series-wiring of 16 sensors
  • 2 short-circuit proof PNP safety outputs

Ordering data

Note (Delivery capacity)

Not available!

Product type description

CSS 8-16-2P+D-M-L

Article number (order number)

101210567

EAN (European Article Number)

4030661388946

eCl@ss number, version 12.0

27-27-46-01

eCl@ss number, version 11.0

27-27-24-03

eCl@ss number, version 9.0

27-27-24-03

ETIM number, version 7.0

EC001829

ETIM number, version 6.0

EC001829

Approvals - Standards

Certificates

cULus

General data

Standards

EN ISO 13849-1

EN IEC 60947-5-3

EN IEC 61508

Coding level according to EN ISO 14119

Low

Working principle

inductive

Housing construction form

Block

Installation conditions (mechanical)

not flush

Sensor topology

Sensor for series wiring

Individual sensor or end sensor in a series

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Active area

Glass-fibre, reinforced thermoplastic

Reaction time, maximum

30 ms

Duration of risk, maximum

30 ms

Gross weight

295 g

General data - Features

Short circuit detection

Yes

Cross-circuit detection

Yes

Safety functions

Yes

Cascadable

Yes

Integral system diagnostics, status

Yes

Number of semi-conductor outputs with signaling function

1

Number of fail-safe digital outputs

2

Number of series-wiring of sensors

16

Safety classification

Standards

EN IEC 60947-5-3

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

2.50 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data - Switching distances according EN IEC 60947-5-3

Switch distance, typical

8 mm

Assured switching distance "ON" Sao

6 mm

Assured switching distance "OFF" Sar

11 mm

Hysteresis (Switching distance), maximum

1 mm

Repeat accuracy R

0.5 mm

Mechanical data - Connection technique

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Length of cable

2 m

Termination

Cable

Terminal connector, Input/Output

7-pole

Wire cross-section

0.25 mm2

Wire cross-section

23 AWG

Mechanical data - Dimensions

Length of sensor

39.5 mm

Width of sensor

55 mm

Height of sensor

93 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +55 °C

Storage and transport temperature

-25 ... +85 °C

Resistance to vibrations

10 … 55 Hz, amplitude 1 mm

Restistance to shock

30 g / 11 ms

Protection class

II

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 %

No-load supply current I0, typical

50 mA

Rated operating voltage

24 VDC

Operating current

1,100 mA

500 mA

Switching frequency, approx.

3 Hz

Utilisation category DC-12

24 VDC / 0.05 A

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Voltage drop Ud, maximum

0.5 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.5 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.5 A

Electrical data - Diagnostic outputs

Design of control elements

p-type

Voltage drop Ud, maximum

4 V

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.05 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.05 A

Electrical data - Electromagnetic compatibility (EMC)

Interfering radiation

IEC 61000-6-4

EMC rating

IEC 61000-6-2

Status indication

Note (LED switching conditions display)

Multi-coloured LED: Green, Red, Yellow

Pin assignment

PIN 1

A1 Ue Brown

PIN 2

X2 safety input 2: White

PIN 3

A2 GND Blue

PIN 4

Y1 Safety output 1 Black

PIN 5

signalling output: Grey

PIN 6

X1 safety input 1: Violet

PIN 7

Y2 Safety output 2 red

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

CST 16-1

Recommended safety switchgear

PROTECT PSC1

SRB-E-301ST

SRB-E-201LC

Note

Note (General)

Evaluation requirements: dual-channel safety input, suitable for p-type sensors with NO function. The safety-monitoring module must tolerate internal functional tests of the sensors with cyclic switch-off of the sensor outputs for max. 0.25 ms. Short-circuit recognition by the evaluation is not necessary.

103004370 RSS16-D-ST8H
  • Universal coding with RFID technology
  • 1 x connector plug M12, 8-pole
  • Series-wiring unlimited
  • without latching
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Door stop with magnetic latching
  • Connection terminal or plug connection
  • Suitable for series-wiring
  • Repeated individual coding with RFID technology


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/25/2024, 12:05 AM