DIM 1.2 24 VAC/DC

Item number: 101126707

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

DIM 1.2 24 VAC/DC

Article number (order number)

101126707

EAN (European Article Number)

4030661060750

eCl@ss number, version 12.0

27-37-18-11

eCl@ss number, version 11.0

27-37-18-11

eCl@ss number, version 9.0

27-37-18-11

ETIM number, version 7.0

EC001448

ETIM number, version 6.0

EC001448

General data

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

192 g

General data - Features

Number of relay outputs (1-channel)

2

Mechanical data

Mounting

For two mounting holes to DIN 43660 or snaps onto standard DIN rail to DIN EN 50022

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

4 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length

75 mm

Width

55 mm

Height

110 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of clips or terminals

IP20

Resistance to vibrations

10...55 Hz, Amplitude 0.35 mm, ± 15 %

Restistance to shock

10 g / 11 ms

Electrical data

Rated supply frequency, minimum

50 Hz

Rated supply frequency, maximum

60 Hz

Rated control voltage

24 VAC/DC

Electrical data - Digital inputs

Input signal, HIGH Signal "1"

10 V…Ua

Input signal, LOW Signal "0"

0 V…3 V

Electrical data - Digital Output

Output current, maximum

150 mA

Design of control elements

relay with potential-free change-over contact

Electrical data - Relay outputs

Voltage, Utilisation category AC-1

250 VAC

Current, Utilisation category AC-1

5 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

3 A

Switching capacity, maximum

250 VAC


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/23/2024, 7:06 AM