EF303SF.1

Item number: 101006587

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Flat plug-in connector
  • Mounting flange position 1
  • 11-12; 23-24 (Contact labelling)

Ordering data

Product type description

EF303SF.1

Article number (order number)

101006587

EAN (European Article Number)

4030661614809

eCl@ss number, version 12.0

27-37-13-02

eCl@ss number, version 11.0

27-37-13-02

eCl@ss number, version 9.0

27-37-13-02

ETIM number, version 7.0

EC000041

ETIM number, version 6.0

EC000041

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Versions

Contact element

Design

Slow action

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

19 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Installation instructions

pluggable

Mechanical life, minimum

10,000,000 Operations

Positive break travel

2 mm

Contact opening

3 mm NO
3 mm NC

Note Bounce duration

Bounce duration at an Actuating speed of 100mm/s

Mounting flange position

1

Mechanical data - Connection technique

Termination

Plug-in terminal

Mechanical data - Dimensions

Length

46 mm

Width

10 mm

Depth

60 mm

Ambient conditions

Degree of protection of the switch rooms

IP40

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +80 °C

Restistance to shock

110 g / 4 ms

Resistant to vibration

Resistance to vibration: 20 g / 10…200 Hz

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

8 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

5 A

Suitable for low-voltages

≥ 5 V / ≥ 3.2 mA

Switching element

NC contact, NO contact

Switching principle

Slow action with security spring

Bounce duration, maximum

5 ms

Maximum switching frequency

1,200 /h

Material of the contacts, electrical

Silver

Contact labelling

11-12

23-24

Language filter

Download the latest version of Adobe Reader

Switch travel diagram


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/28/2024, 9:22 PM