EX-235 roller lever 7H

EX-235 roller lever 7H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • 1 Cable entry M 20 x 1.5
  • only for positioning tasks
  • Lever angle adjustable in 10° steps
Product type description:

EX-(1)(2) 235-(3)Z-(4)-(5)-(6)-(7)-3D


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
4SPlunger 4S
4RRoller plunger 4R
1ROffset roller lever 1R
KOffset roller lever K
3KAngle roller lever 3K
4KAngle roller lever 4K
K4Angle roller lever K4
1HRoller lever 1H
7HRoller lever 7H
10HRod lever 10H
12HRoller lever 12H
14HRoller lever 14H

(3)
022 NC contact
111 NO contacts/1 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)

(4)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(5)
1297Enclosure with transverse slotted holes

(6)
2138Roller lever 7H for position switches with safety function

(7)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Switching principle

Actuating speed, minimum

EX-TV7H 235-11Z-3D

Item number 101208789

EX-Position switch with safety function

EX-ZV7H 235-11Z-3D

Item number 101206016

EX-Position switch with safety function