EX-335 rod lever 10H

EX-335 rod lever 10H

  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
  • only for positioning tasks
Product type description:
EX-(1)(2) 335-(3)Z(4)-(5)-(6)-(7)-3G/D

(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
7H-2138Roller lever 7H for position switches with safety function
1KOffset roller lever 1K
3KAngle roller lever 3K

(3)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)
01/011 NC contact left / 1 NC contact right
121 NO contact/2 NC contacts
033 NC contact

(4)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(5)
1297Enclosure with transverse slotted holes

(6)
2138Roller lever 7H for position switches with safety function

(7)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Switching principle

Number of safety contacts

EX-T4V10H 335-11Z-3G/D

Item number 101191055

EX-Position switch with safety function

EX-T4V10H 335-12Z-3G/D

Item number 101187625

EX-Position switch with safety function

EX-Z4V10H 335-11Z-3G/D

Item number 101192363

EX-Position switch with safety function

EX-Z4V10H 335-02Z-3G/D

Item number 103001681

EX-Position switch with safety function

EX-Z4V10H 335-11Z-1348/1583-1-3G/D

Item number 101190020

EX-Position switch with safety function