
EX-AZ 335
- Metal enclosure
- 3 Contacts
- 40,5 mm x 114 mm x 38 mm
- Long life
- Can be mounted on a flat surface
- Actuator heads can be repositioned in steps 4 x 90°
- Mounting details to EN 50041
- High level of contact reliability with low voltages and currents
- 1 Cable entry M 20 x 1.5
- Slotted holes for adjustment, circular holes for location
- Ex certified
- Transverse and longitudinal slotted holes
Product type description: EX-AZ 335-(1)-Z(2)K-(3)-3D |
(1) | |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
(2) | |
without | Latching force 5 N |
R | Latching force 30 N |
UE | Slow action with overlapping contacts |
(3) | |
1637 | Gold-plated contacts |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
Latching force
Archive
Archive