Archive
EX-AZ 355

EX-AZ 355

  • Metal enclosure
  • Actuator heads can be repositioned in steps 4 x 90°
  • 3 cable entries M 20 x 1.5
  • 66,7 mm x 114 mm x 38 mm
  • Long life
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • 3 Contacts
  • Transverse and longitudinal slotted holes
  • Mounting details to EN 50041
Product type description:

EX-AZ 355-(1)-Z(2)K-(3)-3D


(1)
033 NC contact
121 NO contact/2 NC contacts

(2)
withoutLatching force 5 N
RLatching force 30 N
UESlow action with overlapping contacts

(3)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Archive

EX-AZ 355-12ZK-3D

Item number 101186431

EX-Safety switch with separate actuator