EX-AZM 170-11ZRK 24VAC/DC-3G/D

Item number: 101185410

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
Product type description:

EX-AZM 170-(1)Z(2)K(3)-24VAC/DC-(4)-3G/D


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock

(4)
withoutManual release
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • IDC method of termination
  • Manual release
  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 1 Cable entry M 20 x 1.5
  • Interlock with protection against incorrect locking.
  • High holding force
  • 90 mm x 84 mm x 30 mm

Ordering data

Product type description

EX-AZM 170-11ZRK 24VAC/DC-3G/D

Article number (order number)

101185410

EAN (European Article Number)

4030661324937

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN IEC 60079-15

EN 60079-31

Explosion protection zones

2

22

Explosion protection category

3G

3D

Explosion protection designation

D II 3G Ex nC IIB T5 Gc X

D II 3D Ex tc IIIC T80°C Dc X

Manufacturer declaration

ATEX Zone 2 and 22

General data

Standards

EN IEC 60947-5-1

Working principle

electromechanical

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Gross weight

261 g

General data - Features

Power to unlock

Yes

Manual release

Yes

Number of auxiliary contacts

1

Number of safety contacts

1

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Mission time

20 Year(s)

Safety classification - Fault exclusion

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Impact energy, maximum

1 J

Energy impact (protective case), maximum

7 J

Holding force

1,000 N

Latching force

30 N

Positive break travel

11 mm

Positive break force, minimum

8.5 N

Actuating speed, maximum

1 m/s

Mounting

Screws

Type of the screw head

Flat head screw

Tightening torque of the fastening screws for the housing cover, minimum

0.4 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0.5 Nm

Tightening torque of the cable gland

4.5 Nm

Mechanical data - Connection technique

Termination

IDC method of termination

Cable cross-section of the cable glands, minimum

6.5 mm

Cable cross-section of the cable glands, maximum

12 mm

Cable section, minimum

2 x 1.0 mm², flexible

Cable section, maximum

1 x 1 mm², flexible

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

90 mm

Height of sensor

84 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-15 ... +45 °C

Note (Relative humidity)

non-condensing

non-icing

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Electrical data

Thermal test current

2 A

Rated control voltage

24 VAC

Rated control voltage

24 VDC

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

2 A

Electrical power consumption, maximum

10 W

Switching element

NO contact, NC contact

Switching principle

Slow action

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Including Ex-certified screwed cable gland and screw plug

Note

Note (General)

This type termination (IDC) method enables simple connetion of flexible conductors without the need for the use of conductor ferrules

Note (Manual release)

bottom

For manual release using M5 triangular key, available as accessory

Language filter

Download the latest version of Adobe Reader

Switch travel diagram

Diagram

Assembly example

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:EX-AZM170
EX-AZM170 I
Type:See ordering code
Marking:D II 3G Ex nC IIB T5 Gc
D II 3D Ex tc IIIC T80°C Dc
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 EMC-Directive2014/30/EU
 Explosion Protection Directive (ATEX)2014/34/EU
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017
EN ISO 14119:2014
EN IEC 60079-0:2018
EN IEC 60079-15:2019
EN 60079-31:2014
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Wuppertal, May 10, 2022
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/29/2024, 11:40 AM