EX-AZM 170

EX-AZM 170

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 1 Cable entry M 20 x 1.5
  • Interlock with protection against incorrect locking.
  • High holding force
  • Manual release
  • 90 mm x 84 mm x 30 mm
Product type description:

EX-AZM 170-(1)Z(2)K(3)-24VAC/DC-(4)-3G/D


(1)
111 NO contacts/1 NC contact
022 NC contact

(2)
withoutLatching force 5 N
RLatching force 30 N

(3)
withoutPower to unlock
APower to lock

(4)
withoutManual release
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Explosion protection: regulations

Latching force

Number of auxiliary contacts

Number of safety contacts

Power to lock

Power to unlock

EX-AZM 170-02ZRK 24VAC/DC-3G/D

Item number 101189282

EX-Solenoid interlock

Go to article

EX-AZM 170-02ZRKA 24VAC/DC-3G/D

Item number 101194966

EX-Solenoid interlock

Go to article

EX-AZM 170-11ZRK 24VAC/DC-3G/D

Item number 101185410

EX-Solenoid interlock

Go to article

EX-AZM 170-11ZRKA 24VAC/DC-3G/D

Item number 101188908

EX-Solenoid interlock

Go to article

EX-AZM 170-02ZK 24VAC/DC-3G/D

Item number 101211767

EX solenoid interlock

Go to article

EX-AZM 170-02ZKA 24VAC/DC-3G/D

Item number 101216375

EX solenoid interlock

Go to article



System components