EX-BNS 33

EX-BNS 33

  • Explosion protection for ATEX Zones 2 and 22
  • Thermoplastic enclosure
  • 88 mm x 25 mm x 13 mm
  • Concealed mounting possible
  • Insensitive to transverse misalignment
  • no mechanical wear
Product type description:
EX-BNS 33-(1)Z(2)-(3)3G/D

(1)
111 NO contact / 1 NC contact
121 NO contact/2 NC contacts

(2)
withoutwithout LED
Gwith LED

(3)
2187Individual contact outlet (without LED switching conditions display LED)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Number of normally open (NO)

EX-BNS 33-11Z-3GD

Item number 103050095

EX magnetic safety sensor

Go to article

EX-BNS 33-11Z-3GD 5M

Item number 103050101

EX magnetic safety sensor

Go to article

EX-BNS 33-11ZG-3GD 5M

Item number 103050103

EX magnetic safety sensor

Go to article

EX-BNS 33-12Z-2187-3GD

Item number 103050109

EX magnetic safety sensor

Go to article

EX-BNS 33-12ZG-2187-3GD 5M

Item number 103050114

EX magnetic safety sensor

Go to article

EX-BNS 33-02ZG-2187-3GD 5M

Item number 103050108

EX magnetic safety sensor

Go to article

EX-BNS 33-02Z-2187-3GD 15M

Item number 103050106

EX magnetic safety sensor

Go to article

EX-BNS 33-12Z-2187-3GD 10M

Item number 103050110

EX magnetic safety sensor

Go to article

EX-BNS 33-12ZG-2187-3GD 10M

Item number 103050113

EX magnetic safety sensor

Go to article



System components