EX-RSS21S1
Item number:
101197385
EX-RSS21S1
Item number:
101197385
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: EX-R(1) |
(1) | |
DT(2)-(7) | Pushbutton, Ø 28 mm, buttons in MS, coated |
DM(2)-(7) | Pushbutton with diaphragm, Ø 28 mm, buttons in MS, coated |
DL(3)-(7) | Illuminated pushbutton, Ø 28 mm, swivel in impact-resistant plastic |
DLM(3)-(7) | Illuminated pushbutton with diaphragm, Ø 28 mm, swivel in impact-resistant plastic |
MLH(3)-(7) | Indicator lights for LED´s, protruding swivel in impact-resistant plastic |
DP40(2)-(7) | Mushroom head impact button without latching, button Ø 37 mm in MS, coated |
DRZ45(2)(3)(5) | Mushroom head impact button with latching, device head in MS, coated, pull to unlock |
WT21 | Spring-return rotary selector switch with 2 positions |
WT21.1 | Spring-return rotary selector switch with 2 positions, long gag |
WS21 | Selector switch with 2 latched positions |
WS21.1 | Selector switch with 2 latched positions, long gag |
WT32 | Spring-return rotary selector switch with 3 positions |
WT32.1 | Spring-return rotary selector switch with 3 positions, long gag |
WST32 | Spring-return rotary selector switch, 3 positions; right: latching, left: switching |
WST32.1 | Spring-return rotary selector switch, 3 positions; right: latching, left: switching; long gag |
WS32 | Selector switch with 3 latched positions |
WS32.1 | Selector switch with 3 latched positions, long gag |
WTS32 | Maintained spring-return rotary selector switch, 3 positions, right: switching, left: latching |
WTS32.1 | Maintained spring-return rotary selector switch, 3 positions, right: switching, left: latching; long gag |
SS21S2 | Key-operated selector switch with 2 latched positions, key withdrawal left only |
SS21S12 | Key-operated selector switch with 2 latched positions, key withdrawal right only |
SS21S12 | Key-operated selector switch with 2 latched positions, key withdrawal in both positions |
SS32S2 | Key-operated selector switch with 3 latched positions, key withdrawal left only |
SS32S2 | Key-operated selector switch with 3 latched positions, key withdrawal in the middle |
SS32S3 | Key-operated selector switch with 3 latched positions, key withdrawal right |
SS32S123 | Key-operated selector switch with 3 latched positions, key withdrawal in all 3 positions |
ST21S1 | Key-operated spring-return selector switch with 1 touch position, automatic return to the zero position, latch position 55°, key withdrawal left only |
ST32S2 | Key-operated spring-return selector switch with 2 touch positions left and right, automatic return to the zero position, key withdrawal only in the middle |
SST32S1 | Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal left only |
SST32S2 | Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal only in the middle |
STS32S2 | Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal only in the middle |
STS32S3 | Key-operated selector switch pushbutton with 3 positions, touch position 35°, latch position 55°, left switching, right latching, key withdrawal right only |
F 03 | Contact element with screw connection, 1 NO contact, Contact Label 3, 4 |
F 10 | Contact element with screw connection, 1 NC contact, Contact Label 1, 2 |
LDE WS 24 | White luminous element with integrated LED for illuminated pushbutton RDL / RDLM and indicator light RMLH |
B | Blanking plug |
(2) | |
SW | Black |
(3) | |
GB | Yellow |
(4) | |
RT | Red |
(5) | |
GN | Green |
(6) | |
WS | White |
(7) | |
BL | Blue |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Key - Selector switch / Selector switch
- Ex-Zone 1 and 21
Ordering data
Product type description |
EX-RSS21S1 |
Article number (order number) |
101197385 |
EAN (European Article Number) |
4030661599533 |
eCl@ss number, version 12.0 |
27-37-12-13 |
eCl@ss number, version 11.0 |
27-37-12-13 |
eCl@ss number, version 9.0 |
27-37-12-13 |
ETIM number, version 7.0 |
EC000222 |
ETIM number, version 6.0 |
EC000222 |
Approvals - Standards
Certificates |
TÜV IEC Ex |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-11 EN 60079-14 EN 60079-31 |
Explosion protection zones |
1 21 2 22 |
Explosion protection category |
2G 2D |
Explosion protection designation |
D II 2G Ex ib IIC Gb D II 2D Ex ib IIIC Db |
General data
Standards |
EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-5 |
Design |
Round |
Material of the identification label |
Stainless steel (V4A) |
Material of the front ring |
Aluminium |
Gross weight |
170 g |
General data - Features
Latching |
Yes |
Number of plunger |
1 |
Number of switch positions |
2 |
Safety classification |
Mission time |
20 Year(s) |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
100,000 Operations |
Mechanical data
Key withdrawal position |
Position 0 |
Latching position |
right |
Actuating stroke |
4 mm |
Mechanical data - Dimensions
Mounting diameter |
22.3 mm |
Thickness of the front panel, maximum |
6 mm |
Language filter
Datasheet
Operating instructions and Declaration of conformity
IECEx certification
BG-test certificate
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/23/2024, 4:41 AM