EX-SLC440-ER-0970-30-H

Item number: 103047641

Downloads

ePLAN Data
SISTEMA Data
  • Ex-Zone 1 and 21
  • Resolution 14 and 30 mm
  • Protected mode
  • Integrated contactor control
  • Beam coding

Ordering data

Product type description

EX-SLC440-ER-0970-30-H

Article number (order number)

103047641

EAN (European Article Number)

4030661619217

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-1

EN 60079-28

EN 60079-31

Explosion protection zones

1

21

Explosion protection category

2G

2D

Explosion protection designation

D II 2G Ex db op is IIA T6 Gb

D II 2D Ex op is tb IIIC T80°C Db

General data

Standards

EN IEC 61496-2

EN IEC 62061

EN ISO 13849-1

EN IEC 61496-1

Housing material

Shatterproof glass

Reaction time, maximum

10 ms

Reaction time with beam coding A, maximum

15 ms

General data - Features

Restart interlock (manual reset)

Yes

Contactor control integrated

Yes

Beam coding available

Yes

Blanking function

Yes

7-segment display

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

48

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

5.14 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Height of the protection field

970 mm

Range, protection field, minimum

4 m

Range, protection field, maximum

20 m

Wave length of the laserdiode

850 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Mechanical data - Dimensions

Width of sensor

100 mm

Ambient conditions

Degree of protection

IP66

Ambient temperature

-25 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

short-circuit proof, p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/25/2024, 11:43 AM