EX-SLG440-ER-0800-03-H

Item number: 103047626

Downloads

ePLAN Data
SISTEMA Data
  • Ex-Zone 1 and 21
  • Range up to 20m
  • Protected mode
  • Integrated contactor control
  • Beam coding

Ordering data

Product type description

EX-SLG440-ER-0800-03-H

Article number (order number)

103047626

EAN (European Article Number)

4030661619064

eCl@ss number, version 12.0

27-27-27-03

eCl@ss number, version 11.0

27-27-27-03

eCl@ss number, version 9.0

27-27-27-03

ETIM number, version 7.0

EC001832

ETIM number, version 6.0

EC001832

Explosion protection

Explosion protection: regulations

EN IEC 60079-0

EN 60079-1

EN 60079-28

EN 60079-31

Explosion protection zones

1

21

Explosion protection category

2G

2D

Explosion protection designation

D II 2G Ex db op is IIA T6 Gb

D II 2D Ex op is tb IIIC T80°C Db

General data

Standards

EN IEC 61496-2

EN IEC 62061

EN ISO 13849-1

EN IEC 61496-1

Housing material

Shatterproof glass

Reaction time, maximum

10 ms

General data - Features

Restart interlock (manual reset)

Yes

Contactor control integrated

Yes

Beam coding available

Yes

Blanking function

Yes

7-segment display

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

3

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

Performance Level, up to

e

Category

4

PFH value

5.14 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

400 mm

Height of the protection field

800 mm

Range, protection field, minimum

4 m

Range, protection field, maximum

20 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Mechanical data - Dimensions

Width of sensor

100 mm

Ambient conditions

Degree of protection

IP66

Ambient temperature

-25 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.25 A

Design of control elements

short-circuit proof, p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:Serie EX-SLC440
Serie EX-SLG440
Typ:siehe Typenschlüssel
Kennzeichnung:D II 2G Ex db op is IIA T6 Gb
D II 2D Ex op is tb IIIC T80°C Db
Beschreibung des Bauteils:Sicherheits-Lichtvorhang / -Lichtgitter
Einschlägige Richtlinien:Maschinenrichtlinie 1)2006/42/EG
 EMV-Richtlinie2014/30/EU
 Explosionsschutzrichtlinie (ATEX) 2)2014/34/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 61496-1:2013
EN 61496-2:2013
ISO 13849-1:2015
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
EN IEC 60079-0:2018
EN 60079-1:2014
EN 60079-28:2015
EN 60079-31:2014
Benannte Stelle für die Zertifizierung des QS-Systems nach Anhang IV, 2014/34/EU:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
Benannte Stelle der Baumusterprüfung:1) TÜV NORD CERT GmbH2) TÜV CYPRUS
 Langemarckstr. 20, 45141 EssenPapaflessa 2, 2235 Latsia, Nicosia
 GermanyCyprus
 Kenn-Nr.: 0044Kenn-Nr.: 2261
Baumusterprüfbescheinigung:1) 44 205 160199102) TÜV CY 22 ATEX 0206673 X
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 13. Januar 2023
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/20/2024, 10:18 AM