EX-T. 454-22Z-H
Item number:
103025518
EX-T. 454-22Z-H
Item number:
103025518
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: EX-T. 454-(1)Z-(2)(3)(4) |
(1) | |
11 | 1 NO contacts/1 NC contact |
02 | 2 NC contact |
20 | 2 NO contacts |
22 | 2 NO contacts/2 NC contact |
13 | 1 NO contacts/3 NC contact |
31 | 3 NO contacts/1 NC contact |
04 | 4 NC contact |
(2) | |
without | Without staggered contacts, standard for 11, 02, 20 |
H | With staggered contacts for 22, 13, 31, 04 |
(3) | |
without | Included in standard version |
DN | With integrated Dupline® input module (only Zone 21 and 22) |
(4) | |
without | Smooth shaft (Standard) |
1801 | Toothed shaft (10° increments) |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Ex-Zone 1 and 21
- Cast iron enclosure, 2K paint
- Exterior parts made of stainless steel
- 2 switching angles (prewarning, deactivation)
Ordering data
Note (Delivery capacity) |
Phased-out product |
Product type description |
EX-T. 454-22Z-H |
Article number (order number) |
103025518 |
EAN (European Article Number) |
4030661514147 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
TÜV ATEX IEC Ex INMETRO |
Explosion protection
Explosion protection: regulations |
EN IEC 60079-0 EN 60079-11 EN 60079-31 |
Explosion protection zones |
1 21 |
Explosion protection category |
2G 2D |
Explosion protection designation |
D II 2D Ex tb IIIC T80°C Db D II 2G Ex ib IIC Gb |
General data
Gross weight |
1,580 g |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Mechanical data - Connection technique
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
400 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Utilisation category AC-15 |
230 VAC |
Utilisation category AC-15 |
4 A |
Utilisation category DC-13 |
24 VDC |
Utilisation category DC-13 |
1 A |
Switching principle |
Slow action |
Language filter
Datasheet
Operating instructions and Declaration of conformity
IECEx certification
TÜV certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/25/2024, 11:49 AM