Datasheet
Roller lever - rubber roller Ø 50mm

Roller lever - rubber roller Ø 50mm

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • only for positioning tasks
  • Lever angle adjustable in 10° steps

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/22/2025, 4:25 AM