Datasheet
AZM 415-33ZPDKE 110VAC

AZM 415-33ZPDKE 110VAC

  • Ball latch for each door, individually adjustable up to 400 N
  • 3 switches in one enclosure
  • Spring-loaded actuators
  • for double doors
  • Manual release
  • 141 mm x 136 mm x 46,5 mm
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 8/9/2025, 5:24 PM