Datasheet
AZM201BZ-ST-T-AS-P

AZM201BZ-ST-T-AS-P

  • Thermoplastic enclosure
  • High holding force 2000 N
  • 40 mm x 235,5 mm x 50 mm
  • Interlock with protection against incorrect locking.
  • Double-insulated
  • Long life
  • Integrated AS-Interface
  • Solenoid interlock with integrated AS-i Safety Interface
  • Universal repeatedly teachable or individual coding because of the RFID technology
  • I-variants with coding level HIGH to ISO 14119

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 9/26/2025, 11:42 PM