Datasheet
UV3H 434Y

UV3H 434Y

  • Metal enclosure
  • 4 Contacts
  • 62 mm x 127 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/20/2025, 6:03 AM