Datasheet
M3V4D 330-11Y-M20

M3V4D 330-11Y-M20

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator heads can be repositioned by 4 x 90°
  • With latching end position
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Actuator head with 90° end position latching

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 8/10/2025, 9:35 AM