Datasheet
TVH 017-13Y

TVH 017-13Y

  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 4 Contacts
  • 67 mm x 130 mm x 43 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2/19/2025, 9:41 AM