Datasheet
TL 422-10Y

TL 422-10Y

  • 2 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Metal enclosure
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • Protection class IP65

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/23/2025, 4:48 AM