Datasheet
AZM 200ST2-T-SD2PA

AZM 200ST2-T-SD2PA

  • Guard locking monitored
  • Connector M12, 8-pole
  • serial diagnostic output
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis
  • Manual release

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 9/6/2024, 11:08 PM